Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Model Code 1 | XCG061B30 |
| Product height in | 6.950 |
| Product height mm | 176.530 |
| Product length in | 6.380 |
| Product length mm | 162.052 |
| Product width in | 3.600 |
| Product width mm | 91.440 |
