Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Adjustment range | 8.5-70 bar (125-1000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Electrical connection | None |
| Flow rate LPM | 680.0 |
| Flow rate USgpm | 180.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | Yes |
| Indicator Light | No |
| Maximum pressure BAR | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | CSH10BV30 |
| Performance | Standard |
| Product height in | 6.180 |
| Product height mm | 156.972 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product width in | 7.190 |
| Product width mm | 182.626 |
| Remote control | Yes |
| Seal material | Nitrile |
| Size | Size 10 |
| Special feature | None |
| Stage | Two stage |
| Valve mount type | 1.6250-12-UNF-2B straight thread |
| Valve type | Relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |