Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 8.5-70 Bar & 100-210 Bar |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Model Code 1 | F3CG10B30 |
| Product height in | 6.700 |
| Product height mm | 170.180 |
| Product length in | 6.440 |
| Product length mm | 163.576 |
| Product width in | 5.250 |
| Product width mm | 133.350 |
| Size | Size 10 |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |
