Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Adjustment range | 35-140 bar (500-2000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Check valve | Yes |
| Design Series | 30 Series |
| Drain | Internal |
| Electrical connection | None |
| Flow rate LPM | 284.0 |
| Flow rate USGPM | 75.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | No |
| Indicator light | No |
| Maximum pressure bar | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | RCT10FP130 |
| Performance | Standard |
| Product height in | 11.110 |
| Product height mm | 282.194 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product width in | 5.810 |
| Product width mm | 147.574 |
| Seal material | Nitrile |
| Size | Size 10 |
| Special feature | None |
| Stage | Two stage |
| Valve mount type | 1 1/4 inch NPT pipe mount |
| Valve type | Pressure control valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
