Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Manually operated |
| Adjustment range | 8.5-70 bar (125-1000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Design Series | 50 Series |
| Electrical connection | None |
| Flow rate LPM | 227.0 |
| Flow rate USGPM | 60.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Phosphate esters |
| Hi-vent spring | No |
| Indicator light | No |
| Maximum pressure bar | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | F3CG06B50 |
| Performance | Standard |
| Product height in | 6.280 |
| Product height mm | 159.512 |
| Product length in | 6.160 |
| Product length mm | 156.464 |
| Product width in | 4.190 |
| Product width mm | 106.426 |
| Seal material | Fluorocarbon |
| Size | Size 06 |
| Special feature | None |
| Stage | Single stage |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
