Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 4.5-140 bar (65-2000 psi) |
| Adjustment type | Knob |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Model Code 1 | CGR02CK30 |
| Product height in | 6.110 |
| Product height mm | 155.194 |
| Product length in | 1.870 |
| Product length mm | 47.498 |
| Product width in | 2.810 |
| Product width mm | 71.374 |
| Size | Size 02 |
| Valve mount type | Subplate mounted |
| Valve type | Remote control relief valve |
