Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Direct acting |
| Adjustment range | 4.5-210 bar (65-3000 psi) |
| Adjustment type | Knob adjustment |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Electrical connection | None |
| Flow rate lpm | 4.1 |
| Flow rate USgpm | 15.5 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Phosphate esters |
| Hi-vent spring | No |
| Indicator Light | No |
| Maximum pressure BAR | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | F3CGR02FK30 |
| Performance | Standard |
| Product height in | 6.110 |
| Product height mm | 155.194 |
| Product length in | 1.870 |
| Product length mm | 47.498 |
| Product width in | 2.810 |
| Product width mm | 71.374 |
| Remote control | Yes |
| Seal material | Fluorocarbon |
| Size | Size 02 |
| Special feature | None |
| Stage | Single stage |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Remote control relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |