Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Manually operated |
| Adjustment range | 3-350 bar (44-5000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Design series | 10 Series |
| Drain | Internal |
| Electrical connection | None |
| Flow rate LPM | 400.0 |
| Flow rate USgpm | 106.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | Yes |
| Indicator Light | No |
| Interface | ISO6264 AR-08-2-A |
| Leakage | Standard |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | CG2V8GW10EN184 |
| Performance | Standard |
| Product height in | 4.800 |
| Product height mm | 121.920 |
| Product length in | 8.980 |
| Product length mm | 228.092 |
| Product width in | 4.200 |
| Product width mm | 106.68 |
| Seal material | Nitrile |
| Size | Size 02 |
| Special feature | Metal nameplate |
| Stage | Two stage |
| Tank pressure bar | 350 |
| Tank pressure PSI | 5000 |
| Valve Mount Type | Subplate mounted |
| Valve type | Relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
