Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid operated |
| Adjustment range | 3-210 bar (44-3000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Coil voltage | 24 VDC |
| Cracking pressure bar | 3.0 |
| Cracking pressure PSI | 48 |
| Design Series | 11 Series |
| Drain | Internal |
| Electrical connection | ISO4400 (Din 43650) Connector |
| Flow rate lpm | 400.0 |
| Flow rate USgpm | 106.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Indicator Light | No |
| Interface | ISO6264 AR-08-2-A |
| Leakage | Standard |
| Manual override | Plain |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | CG5V8FWDMUS9D0H711 |
| Performance | Standard |
| Power Consumption | 30 watt |
| Product height in | 7.400 |
| Product height mm | 187.960 |
| Product length in | 6.650 |
| Product length mm | 168.910 |
| Product width in | 4.200 |
| Product width mm | 106.68 |
| Seal material | Nitrile |
| Special feature | None |
| Spool Monitor Switch | Yes |
| Stage | Two stage |
| Tank pressure bar | 210 |
| Tank pressure PSI | 3000 |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |