Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Hi-vent spring | Yes |
| Model Code 1 | CG3V6BW10EU55 |
| Product height in | 3.930 |
| Product height mm | 99.822 |
| Product length in | 8.660 |
| Product length mm | 219.964 |
| Product width in | 3.140 |
| Product width mm | 79.756 |
| Size | Size 03 |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |
