Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 10 SERIES | 10 Series |
| Hi-vent spring | YES | Yes |
| Model Code 1 | CG3V8BW10EU55 | |
| Size | SIZE 03 | Size 03 |
| Valve mount type | SUBPLATE MOUNTED | Subplate mounted |
| Valve type | RELIEF VALVE | Relief valve |
