XCG-10-3F-30, XCG103F30
626083
Model code: XCG103F30
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Design Series | 30 Series |
| Model Code 1 | XCG103F30 |
| Product height in | 4.720 |
| Product height mm | 119.888 |
| Product length in | 8.660 |
| Product length mm | 219.964 |
| Product width in | 3.500 |
| Product width mm | 88.900 |