Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Model Code 1 | XCT033F30 |
| Product height in | 5.600 |
| Product height mm | 142.240 |
| Product length in | 6.200 |
| Product length mm | 157.480 |
| Product width in | 2.750 |
| Product width mm | 69.850 |
