Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID OPERATED | Solenoid operated |
| Adjustment range | 35-140 BAR (500-2000 PSI) | 35-140 bar (500-2000 psi) |
| Adjustment range head 1 | 35-140 BAR (500-2000 PSI) | 35-140 bar (500-2000 psi) |
| Adjustment range head 2 | VENT | Vent |
| Adjustment range head 3 | 35-140 BAR (500-2000 PSI) | 35-140 bar (500-2000 psi) |
| Adjustment type | SCREW WITH LOCKNUT | Screw with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil voltage | 115 VAC 60 HZ | 115 VAC 60 Hz |
| Design Series | 20 SERIES | 20 Series |
| Electrical connection | FLYING LEAD | Flying lead |
| Flow rate LPM | 454.0 | |
| Flow rate USGPM | 120.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Hi-vent spring | YES | Yes |
| Indicator Light | NO | No |
| Manual override | NONE | None |
| Maximum pressure bar | 210 | |
| Maximum pressure PSI | 3000 | |
| Model Code 1 | CG10CECVDGL8C20 | |
| Performance | STANDARD | Standard |
| Product height in | 9.870 | |
| Product height mm | 250.698 | |
| Product length in | 10.310 | |
| Product length mm | 261.874 | |
| Product width in | 5.030 | |
| Product width mm | 127.762 | |
| Seal material | NITRILE | Nitrile |
| Size | SIZE 10 | Size 10 |
| Special feature | NONE | None |
| Stage | TWO STAGE | Two stage |
| Valve Mount Type | SUBPLATE/MANIFOLD MOUNTED | Subplate/manifold mounted |
| Valve type | RELIEF VALVE | Relief valve |
| Working temperature max C | 80 | |
| Working temperature max F | 176 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |
