Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Pilot operated |
| Adjustment range | 8.5-70 Bar & 100-210 Bar |
| Adjustment range head 1 | 8.5-70 bar (125-1000 psi) |
| Adjustment range head 2 | Vent |
| Adjustment range head 3 | 8.5-70 bar (125-1000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Design Series | 20 Series |
| Electrical connection | None |
| Flow rate LPM | 227.0 |
| Flow rate USgpm | 60.0 |
| Fluid Cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | No |
| Indicator Light | No |
| Maximum pressure bar | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | CT06BEBDG8C20 |
| Performance | Standard |
| Product height in | 9.490 |
| Product height mm | 241.046 |
| Product length in | 10.310 |
| Product length mm | 261.874 |
| Product width in | 5.030 |
| Product width mm | 127.762 |
| Seal material | Nitrile |
| Size | Size 06 |
| Special feature | None |
| Stage | Two stage |
| Valve Mount Type | 3/4 inch NPT pipe mount |
| Valve type | Relief valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |