Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 8.5-70 Bar & 100-210 Bar |
| Brand | Vickers by Danfoss |
| Design Series | 20 Series |
| Model Code 1 | CG10BCDG0A20 |
| Product height in | 9.460 |
| Product height mm | 240.284 |
| Product length in | 7.380 |
| Product length mm | 187.452 |
| Product width in | 5.030 |
| Product width mm | 127.762 |
| Size | Size 10 |
| Valve mount type | Subplate mounted |
| Valve type | Relief valve |
