Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Model Code 1 | XCT102B30 |
| Product height in | 6.950 |
| Product height mm | 176.530 |
| Product length in | 3.630 |
| Product length mm | 92.202 |
| Product width in | 5.855 |
| Product width mm | 148.717 |
