Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Model Code 1 | RCT03B130 |
| Product height in | 7.030 |
| Product height mm | 178.562 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product width in | 3.690 |
| Product width mm | 93.726 |
| Seal material | Nitrile |
