Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | PILOT OPERATED | Pilot operated |
| Adjustment range | 17.2-70 BAR (250-1000 PSI) | 17.2-70 bar (250-1000 psi) |
| Adjustment type | SCREW WITH LOCKNUT | Screw with locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Check valve | YES | Yes |
| Design Series | 30 SERIES | 30 Series |
| Drain | INTERNAL | Internal |
| Electrical connection | NONE | None |
| Flow rate LPM | 45.0 | |
| Flow rate USGPM | 12.0 | |
| Fluid Cleanliness | 19/17/14 MICRON | 19/17/14 Micron |
| Fluid compatibility | PETROLEUM OILS | Petroleum oils |
| Hi-vent spring | NO | No |
| Indicator Light | NO | No |
| Maximum pressure bar | 210 | |
| Maximum pressure PSI | 3000 | |
| Model Code 1 | RCT03D130 | |
| Performance | STANDARD | Standard |
| Product height in | 7.030 | |
| Product height mm | 178.562 | |
| Product length in | 2.750 | |
| Product length mm | 69.850 | |
| Product width in | 3.690 | |
| Product width mm | 93.726 | |
| Seal material | NITRILE | Nitrile |
| Size | SIZE 03 | Size 03 |
| Special feature | NONE | None |
| Stage | TWO STAGE | Two stage |
| Valve Mount Type | 3/8 INCH NPT THREAD MOUNT | 3/8 inch NPT thread mount |
| Valve type | PRESSURE CONTROL VALVE | Pressure control valve |
| Working temperature max C | 70 | |
| Working temperature max F | 158 | |
| Working temperature min C | -20 | |
| Working temperature min F | -4 |
