Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 2.4-8.6 bar (35-125 psi) |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Drain | Internal |
| Model Code 1 | RT03Z130 |
| Product height in | 7.030 |
| Product height mm | 178.562 |
| Product length in | 2.790 |
| Product length mm | 70.866 |
| Product width in | 2.750 |
| Product width mm | 69.85 |
| Seal material | Nitrile |
| Size | Size 03 |
| Valve mount type | BSP pipe mount |
| Valve type | Pressure control valve |
