Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Model Code 1 | XGH10330 |
| Product height in | 8.320 |
| Product height mm | 211.328 |
| Product length in | 8.950 |
| Product length mm | 227.330 |
| Product width in | 7.010 |
| Product width mm | 178.054 |
