Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design series | 30 Series |
| Model Code 1 | RCG03X230 |
| Product height in | 7.030 |
| Product height mm | 178.562 |
| Product length in | 2.810 |
| Product length mm | 71.374 |
| Product width in | 3.560 |
| Product width mm | 90.424 |
| Seal material | Nitrile |
