Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 17.3-69 BAR (250-1000 PSI) |
| Brand | Vickers by Danfoss |
| Design Series | 30 Series |
| Drain | External |
| Model Code 1 | RG03D330 |
| Product height in | 7.030 |
| Product height mm | 178.562 |
| Product length in | 2.810 |
| Product length mm | 71.374 |
| Product width in | 2.930 |
| Product width mm | 74.422 |
| Seal material | Nitrile |
| Size | Size 03 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Pressure control valve |
