Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Model Code 1 | XG3V8AW310EU55 |
| Product height in | 4.720 |
| Product height mm | 119.888 |
| Product length in | 8.660 |
| Product length mm | 219.964 |
| Product width in | 3.500 |
| Product width mm | 88.900 |
