Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 3-70 bar (44-1000 psi) |
| Adjustment type | Micrometer without keylock |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Flow rate LPM | 400.0 |
| Flow rate USgpm | 106.0 |
| Hi-vent spring | Yes |
| Indicator Light | No |
| Interface | ISO6264 AR-08-2-A |
| Maximum pressure bar | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | CG2V8BM10 |
| Size | Size 02 |
| Stage | Two stage |
| Valve Mount Type | Subplate mounted |
| Valve type | Relief valve |