Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Adjustment range bar | 140 |
| Adjustment range PSI | 2000 |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Check valve | Yes |
| Design Series | 30 Series |
| Electrical connection | None |
| Flow rate LPM | 284.0 |
| Flow rate USGPM | 75.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Gauge port thread | 1/4 NPTF |
| Hi-vent spring | No |
| Indicator light | No |
| Maximum pressure bar | 197 |
| Maximum pressure PSI | 2850 |
| Model Code 1 | XCS102F30 |
| Performance | Standard |
| Product height in | 8.320 |
| Product height mm | 211.328 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product width in | 7.665 |
| Product width mm | 194.691 |
| Seal material | Nitrile |
| Size | Size 10 |
| Special feature | None |
| Stage | Two stage |
| Valve mount type | 1.6250-12-UNF-2B straight thread |
| Valve type | Pressure reducing valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
