Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 22 Series |
| Model Code 1 | XCT102B22UB |
| Product height in | 8.320 |
| Product height mm | 211.328 |
| Product length in | 6.760 |
| Product length mm | 171.704 |
| Product width in | 4.250 |
| Product width mm | 107.950 |
