Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Adjustment range | 3-350 bar (44-5000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Coil voltage | 110VAC 50 HZ |
| Design Series | 11 Series |
| Electrical connection | ISO4400 (Din 43650) Connector |
| Flow rate LPM | 400.0 |
| Flow rate USgpm | 106.0 |
| Indicator Light | No |
| Interface | ISO6264 AR-06-2-A |
| Maximum pressure bar | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | CG5V6GWDMUA611 |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product length in | 6.300 |
| Product length mm | 160.020 |
| Product width in | 3.230 |
| Product width mm | 82.042 |
| Stage | Two stage |
| Valve Mount Type | Subplate mounted |
| Valve type | Relief valve |
