Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Check valve | Yes |
| Design Series | 30 Series |
| Electrical connection | None |
| Flow rate LPM | 114.0 |
| Flow rate USGPM | 30.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Phosphate esters |
| Hi-vent spring | No |
| Indicator light | No |
| Maximum pressure bar | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | F3XCG031F30 |
| Performance | Standard |
| Product height in | 5.600 |
| Product height mm | 142.240 |
| Product length in | 6.200 |
| Product length mm | 157.480 |
| Product width in | 2.810 |
| Product width mm | 71.374 |
| Seal material | Fluorocarbon |
| Size | Size 03 |
| Special feature | None |
| Stage | Two stage |
| Tank pressure bar | 210 |
| Tank pressure PSI | 3000 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Pressure reducing valve |
| Working temperature max C | 80 |
| Working temperature max F | 176 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |
