Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 35-140 bar (500-2000 psi) |
| Brand | Vickers by Danfoss |
| Design Series | 50 Series |
| Model Code 1 | CT06C50UBAU |
| Product height in | 5.640 |
| Product height mm | 143.256 |
| Product length in | 6.630 |
| Product length mm | 168.402 |
| Product width in | 2.580 |
| Product width mm | 65.532 |
| Size | Size 06 |
| Valve mount type | NPTF threads |
| Valve type | Relief valve |
