Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 100-250 bar (1450-3600 psi) |
| Brand | Vickers by Danfoss |
| Coil voltage | 24 VDC |
| Design Series | 21 Series |
| Flow rate lpm | 200.0 |
| Flow rate USgpm | 757.0 |
| Hi-vent spring | Yes |
| Maximum pressure BAR | 250 |
| Maximum pressure PSI | 3625 |
| Model Code 1 | ECT506FV0BMUH721TB |
| Product height in | 9.000 |
| Product height mm | 228.600 |
| Product length in | 8.700 |
| Product length mm | 220.980 |
| Product width in | 5.500 |
| Product width mm | 139.700 |
| Size | Size 06 |
| Stage | Two stage |
| Valve type | Pressure control valve |
![Danfoss CMA Advanced Sectional Mobile Valves 510AP00014A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318733%2FID463022800720-0101_preview.jpg&w=1920&q=75)