CG5V 6FW D VM U C6 11, CG5V6FWDVMUC611-product-details

CG5V 6FW D VM U C6 11, CG5V6FWDVMUC611

870169

Model code: CG5V6FWDVMUC611


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID OPERATEDSolenoid operated
Adjustment range3-210 BAR (44-3000 PSI)3-210 bar (44-3000 psi)
Adjustment typeSCREW WITH LOCKNUTScrew with locknut
BrandVICKERS BY DANFOSSVickers by Danfoss
Coil voltage220 VAC 50HZ220 VAC 50Hz
Design Series11 SERIES11 Series
Electrical connectionISO4400 (DIN 43650) CONNECTORISO4400 (Din 43650) Connector
Flow rate LPM400.0
Flow rate USGPM106.0
Indicator LightNONo
InterfaceISO6264 AR-06-2-AISO6264 AR-06-2-A
Maximum pressure bar350
Maximum pressure PSI5000
Model Code 1CG5V6FWDVMUC611
Product height in8.000
Product height mm203.200
Product length in6.300
Product length mm160.020
Product width in3.230
Product width mm82.042
StageTWO STAGETwo stage
Valve Mount TypeSUBPLATE MOUNTEDSubplate mounted
Valve typeRELIEF VALVERelief valve