Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 100-250 bar (1450-3600 psi) |
| Brand | Vickers by Danfoss |
| Coil voltage | 12 VDC |
| Design Series | 21 Series |
| Flow rate LPM | 200.0 |
| Flow rate USGPM | 757.0 |
| Hi-vent spring | Yes |
| Maximum pressure bar | 250 |
| Maximum pressure PSI | 3625 |
| Model Code 1 | ECT506FV0BMUG721TB |
| Size | Size 06 |
| Stage | Two stage |
| Valve type | Pressure control valve |