Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Adjustment range | 3-70 bar (44-1000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Coil voltage | 220 VAC 50Hz/240 VAC 60Hz |
| Design Series | 11 Series |
| Drain | Internal |
| Electrical connection | ISO 4400 (DIN 43650) connector |
| Flow rate LPM | 400.0 |
| Flow rate USGPM | 106.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | No |
| Indicator light | No |
| Interface | ISO6264 AS-08-2-A |
| Manual override | Plain |
| Maximum pressure bar | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | CG5V8BWDMUD611 |
| Performance | Standard |
| Power Consumption | 49VA@50HZ/48VA@60HZ |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product length in | 6.650 |
| Product length mm | 168.910 |
| Product width in | 4.200 |
| Product width mm | 106.680 |
| Seal material | Nitrile |
| Special feature | None |
| Stage | Two stage |
| Tank pressure bar | 210 |
| Tank pressure PSI | 3000 |
| Valve mount type | Subplate/manifold mounted |
| Valve type | Relief valve |
| Working temperature max C | -4 |
| Working temperature max F | -20 |
| Working temperature min C | 70 |