Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 5-70 bar (75-1000 psi) |
| Brand | Vickers by Danfoss |
| Coil voltage | 24 VDC |
| Design Series | 21 Series |
| Flow rate LPM | 380.0 |
| Flow rate USgpm | 1440.0 |
| Hi-vent spring | No |
| Maximum pressure BAR | 250 |
| Maximum pressure PSI | 3625 |
| Model Code 1 | ECT510B0BMUH721TB |
| Product height in | 11.000 |
| Product height mm | 279.400 |
| Product length in | 6.140 |
| Product length mm | 155.956 |
| Product width in | 4.880 |
| Product width mm | 123.952 |
| Size | Size 10 |
| Stage | Two stage |
| Valve type | Pressure control valve |