Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment range | 100-250 BAR (1450-3600 PSI) | 100-250 bar (1450-3600 psi) |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil voltage | 220 VAC 50HZ | 220 VAC 50Hz |
| Design Series | 21 SERIES | 21 Series |
| Flow rate LPM | 380.0 | |
| Flow rate USGPM | 1440.0 | |
| Hi-vent spring | YES | Yes |
| Maximum pressure bar | 250 | |
| Maximum pressure PSI | 3625 | |
| Model Code 1 | ECT510FV0BMUC621TB | |
| Product height in | 11.000 | |
| Product height mm | 279.400 | |
| Product length in | 5.750 | |
| Product length mm | 146.050 | |
| Product width in | 4.880 | |
| Product width mm | 123.952 | |
| Size | SIZE 10 | Size 10 |
| Stage | TWO STAGE | Two stage |
| Valve type | PRESSURE CONTROL VALVE | Pressure control valve |