Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design series | 23 Series |
| Model Code 1 | RCT06FP423UB |
| Product height in | 7.930 |
| Product height mm | 201.422 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product width in | 4.250 |
| Product width mm | 107.950 |
| Seal material | Nitrile |
