Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 17.3-69 BAR (250-1000 PSI) |
| Brand | Vickers by Danfoss |
| Design Series | 23 Series |
| Drain | Internal |
| Model Code 1 | RT06DP123UB |
| Product height in | 7.930 |
| Product height mm | 201.422 |
| Product length in | 3.470 |
| Product length mm | 88.138 |
| Product width in | 3.750 |
| Product width mm | 95.250 |
| Seal material | Nitrile |
| Size | Size 06 |
| Valve mount type | BSP pipe mount |
| Valve type | Pressure control valve |
