Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Model Code 1 | ECG10C10TGGE140 |
| Product height in | 6.140 |
| Product height mm | 155.956 |
| Product length in | 7.690 |
| Product length mm | 195.326 |
| Product width in | 4.750 |
| Product width mm | 120.650 |