Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 17.3-69 BAR (250-1000 PSI) |
| Brand | Vickers by Danfoss |
| Design series | 22 Series |
| Drain | External |
| Model Code 1 | F3RG10D322UG |
| Product height in | 7.880 |
| Product height mm | 200.152 |
| Product length in | 3.660 |
| Product length mm | 92.964 |
| Product width in | 3.120 |
| Product width mm | 79.248 |
| Seal material | Fluorocarbon |
| Size | Size 10 |
| Valve Mount Type | Subplate/manifold mounted |
| Valve type | Pressure control valve |