Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Pilot operated |
| Adjustment range | 17.2-70 bar (250-1000 psi) |
| Adjustment type | Screw with locknut |
| Brand | Vickers by Danfoss |
| Check valve | Yes |
| Design Series | 30 Series |
| Drain | External |
| Electrical connection | None |
| Flow rate LPM | 45.0 |
| Flow rate USgpm | 12.0 |
| Fluid cleanliness | 19/17/14 Micron |
| Fluid compatibility | Petroleum oils |
| Hi-vent spring | No |
| Indicator Light | No |
| Maximum pressure BAR | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | RCS03D230 |
| Performance | Standard |
| Product height in | 7.030 |
| Product height mm | 178.562 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product width in | 3.690 |
| Product width mm | 93.726 |
| Seal material | Nitrile |
| Size | Size 03 |
| Special feature | None |
| Stage | Two stage |
| Valve mount type | .750-16 UNF-2B thread mount |
| Valve type | Pressure control valve |
| Working temperature max C | 70 |
| Working temperature max F | 158 |
| Working temperature min C | -20 |
| Working temperature min F | -4 |