Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design series | 10 Series |
| Model Code 1 | XG2V8FK10 |
| Product height in | 5.120 |
| Product height mm | 130.048 |
| Product length in | 6.650 |
| Product length mm | 168.910 |
| Product width in | 4.720 |
| Product width mm | 119.888 |