Product specifications
Characteristic | Value |
|---|---|
| Adjustment range | 35-140 bar (500-2000 psi) |
| Brand | Vickers by Danfoss |
| Design Series | 20 Series |
| Flow rate LPM | 200.0 |
| Flow rate USgpm | 757.0 |
| Hi-vent spring | Yes |
| Maximum pressure BAR | 250 |
| Maximum pressure PSI | 3625 |
| Model Code 1 | ECT306CV20TBEU55 |
| Product height in | 9.000 |
| Product height mm | 228.600 |
| Product length in | 8.700 |
| Product length mm | 220.980 |
| Product width in | 5.500 |
| Product width mm | 139.700 |
| Size | Size 06 |
| Stage | Two stage |
| Valve type | Pressure control valve |
