
KDG5V-7-2C180N100-M-U-H1-10, KDG5V72C180N100MUH110
02-319313
Model code: KDG5V72C180N100MUH110
Recommended replacement: 821AN00129A
02-319313
Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 180.00 |
| A Port flow USGPM | 48.00 |
| Actuation type | Solenoid controlled pilot operated |
| B Port flow LPM | 100.00 |
| B Port flow USGPM | 26.40 |
| Brand | Vickers by Danfoss |
| Build orientation | Standard as per ANSI B93 9 |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | None |
| Communication protocol | None |
| Design Series | 10 Series |
| Electrical connection | ISO 4400 (DIN 43650) connector |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Manual override | Plain |
| Maximum pressure BAR | 200 |
| Maximum pressure PSI | 2900 |
| Metering | Meter in / meter out |
| Model Code 1 | KDG5V72C180N100MUH110 |
| On board electronics | No |
| Performance | Standard |
| Pilot drain | External |
| Pilot supply | Internal |
| Product height in | 7.200 |
| Product height mm | 182.880 |
| Product length in | 9.400 |
| Product length mm | 238.760 |
| Product width in | 3.650 |
| Product width mm | 92.71 |
| ProFX compatible | No |
| Reducer module | No |
| Reverse flow check | No |
| Seal type | Viton |
| Special features | None |
| Spool Type | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | Two stage |
| Symmetric flow | No |
| Tank port rating BAR | 350 |
| Tank port rating PSI | 5000 |
| Valve mount type | Subplate |
| Valve type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |