
KBDG4V 5 33C50N Z M1 PC7 H7 10, KBDG4V533C50NZM1PC7H710
02-353253
Model code: KBDG4V533C50NZM1PC7H710
Recommended replacement: 855AN00081A
02-353253
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBDG4V533C50NZM1PC7H710 |
| Product height in | 5.070 |
| Product height mm | 128.778 |
| Product length in | 11.220 |
| Product length mm | 284.988 |
| Product width in | 2.755 |
| Product width mm | 69.977 |