
KDG5V-7-2C180N100-E-M-U-H1-10, KDG5V72C180N100EMUH110
02-353703
Model code: KDG5V72C180N100EMUH110
Recommended replacement: 821AN00116A
02-353703
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid controlled pilot operated |
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Manual override | Plain |
| Model Code 1 | KDG5V72C180N100EMUH110 |
| On board electronics | No |
| Pilot drain | External |
| Pilot supply | External |
| Product height in | 7.200 |
| Product height mm | 182.880 |
| Product length in | 9.400 |
| Product length mm | 238.760 |
| Product width in | 3.650 |
| Product width mm | 92.71 |
| Stage | Two stage |
| Valve Mount Type | Subplate |
| Valve Type | Proportional directional |