Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid controlled |
| Brand | Vickers by Danfoss |
| Build type | Spring centered, sol A removed |
| Coil voltage | 24 Volt DC |
| Design Series | 60 Series |
| Electrical connection | ISO 4400 (DIN 43650) connector |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | Waterproof solenoid end |
| Metering | Meter in / meter out |
| Model Code 1 | KTG4V3S2B08NHMUH560EN427 |
| Performance | Standard |
| Product height in | 3.580 |
| Product height mm | 90.932 |
| Product length in | 8.640 |
| Product length mm | 219.456 |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Spool type | CLOSED CENTER |
| Stage | Single stage |
| Tank port rating BAR | 100 |
| Tank port rating PSI | 1450 |
| Valve mount type | Subplate |
| Valve type | Proportional throttle |
