KBDG4V-3-33C20N10-H-M2-PE7-H7-11, KBDG4V333C20N10HM2PE7H711-product-details

KBDG4V-3-33C20N10-H-M2-PE7-H7-11, KBDG4V333C20N10HM2PE7H711

11374517

Model code: KBDG4V333C20N10HM2PE7H711


Tools

Product specifications

Characteristic
Value
A Port flow LPM20.00
A Port flow USGPM5.30
Actuation typeSolenoid controlled
B Port flow LPM10.00
B Port flow USGPM2.60
BrandVickers by Danfoss
Build orientationStandard as per ANSI B93 9
Build typeSpring centered
Coil voltage24 Volt DC
Command input4-20mA Control signal
Communication protocolNone
Design Series11 Series
Electrical connectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3/NG06
Manual overrideWater-resistant
Maximum pressure BAR350
Maximum pressure PSI5000
MeteringMeter in / meter out
Model Code 1KBDG4V333C20N10HM2PE7H711
On board electronicsYes
PerformanceStandard
ProFX compatibleNo
Reducer moduleNo
Reverse flow checkNo
Seal typeViton
Special FeaturesNone
Spool TypeP blocked, A & B to tank
StageSingle stage
Symmetric flowNo
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSubplate
Valve typeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4