Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 180.00 |
| A Port flow USGPM | 48.00 |
| Actuation Type | Hydraulic pilot operated |
| Brand | Vickers by Danfoss |
| Build type | Spring centered |
| Design Series | 10 Series |
| Fluid Cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Metering | Meter in / meter out |
| Model Code 1 | KDG5V72C180NXTMUH110EN165 |
| On board electronics | No |
| Performance | Standard |
| Spool Type | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | Single stage |
| Valve Mount Type | Subplate |
| Valve Type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |