
KBFDG4V-3-33C27N-Z-M2-PE7-H7-12, KBFDG4V333C27NZM2PE7H712
6043214-001
Model code: KBFDG4V333C27NZM2PE7H712
Recommended replacement: 84012486
6043214-001
Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 27.00 |
| A Port flow USGPM | 7.10 |
| Actuation type | Solenoid controlled |
| B Port flow LPM | 27.00 |
| B Port flow USGPM | 7.10 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | 4-20mA Command +/-10V feedback |
| Communication protocol | None |
| Current | 3 amp |
| Design Series | 12 Series |
| Electrical connection | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | Yes |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | No override |
| Metering | Meter in / meter out |
| Model Code 1 | KBFDG4V333C27NZM2PE7H712 |
| On board electronics | Yes |
| Performance | High |
| Pressure drop rated flow BAR | 5 |
| Pressure drop rated flow PSI | 72 |
| Pressure ratiing PSI | 5000 |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000.00 |
| Product height in | 4.570 |
| Product height mm | 116.078 |
| Product length in | 10.470 |
| Product length mm | 265.938 |
| Product width in | 1.890 |
| Product width mm | 48.006 |
| ProFX compatible | No |
| Reducer module | No |
| Seal type | Fluorocarbon |
| Special features | None |
| Spool Type | P port blocked, A, B, T connected |
| Stage | Single stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve mount type | Subplate |
| Valve type | Proportional directional |
| Working temp max C | 85 |
| Working temp max F | 185 |
| Working temp min C | -40 |
| Working temp min F | -40 |